Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

OptiLine 45 - CYB-DP Mount frame - Low floor outlet box - 3 modules

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    cabling installation system
    Floor box
    product type
    Altira floor outlet box
    type of floor
    In-cavity floor
    Raised floor
    Screeded floor
    floor box shape
    Rectangular
    colour
    Natural
    quantity package 1 / unit
    1 piece
    Complementary
    number of modules
    3 modules
    product material
    Stainless steel
    length
    239 mm
    height
    58.9 mm
    width
    42.5 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0801  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /