Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

OptiLine 45 - Altira Trim Frame - Low floor outlet box - 8 modules

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    cabling installation system
    Floor box
    product type
    Altira floor outlet box
    type of floor
    In-cavity floor
    Raised floor
    Screeded floor
    floor box shape
    Square
    colour
    Grey RAL 7011
    quantity package 1 / unit
    1 piece
    Complementary
    number of modules
    8 modules
    product material
    PA (polyamide)
    Stainless steel
    length
    310 mm
    height
    54 mm
    width
    310 mm
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0801  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /