Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ISM50811 Image

View all OptiLine 45

OptiLine 45 - ISM50811

Floor boxes

Schneider Electric ISM50811 Image
View all OptiLine 45
OptiLine 45 - ISM50811
Floor boxes

OptiLine 45 - modular device mounting kit

Show more characteristics >
Add to My Products Add to My Products

  • Main
    range
    OptiLine
    cabling installation system
    Floor box
    product type
    Modular device mounting kit
    type of floor
    In-cavity floor
    Raised floor
    Screeded floor
    floor box shape
    Rectangular
    Square
    colour
    White RAL 9010
    quantity package 1 / unit
    1 piece
    Complementary
    fixing mode
    Snap-fitted
    number of modules
    Without modules
    product material
    PC + ASA
    PC/ABS
    length
    90 mm
    height
    72 mm
    width
    45 mm
    Environment
    operating temperature
    -25...60 °C
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP: OptiLine 45 Floor Boxes (Version 2.0)
    Date 8/19/16
    Size 173.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.