Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ISM50809N Image

View all OptiLine 45

OptiLine 45 - ISM50809N

Floor boxes

Schneider Electric ISM50809N Image
View all OptiLine 45
OptiLine 45 - ISM50809N
Floor boxes

Optiline 45 - mounting frame for 1-2 Altira outlets

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    OptiLine
    cabling installation system
    Floor box
    product or component type
    Mounting frame
    type of floor
    In-cavity floor
    Raised floor
    Screeded floor
    floor box shape
    Rectangular
    Square
    colour tint
    Grey
    quantity per set
    6 pieces
    Complementary
    accessory / separate part destination
    For 1-2 Altira outlets
    fixing mode
    Snap-fitted
    number of modules
    2 modules
    material
    PC/ABS
    length
    139 mm
    height
    38 mm
    width
    64 mm
    Environment
    environmental health and issues
    Halogen free
    ambient air temperature for operation
    -25...60 °C
    IP degree of protection
    IP20
    Offer Sustainability
    REACh
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.