Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 45
Schneider Electric ISM50393 Image

ISM50393

Schneider Electric ISM50393 Image
ISM50393

OptiLine 45 - adaptor

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    OptiLine
    cabling installation system
    Floor box
    product type
    Adaptor
    type of floor
    Screeded floor
    floor box shape
    Rectangular
    quantity package 1 / unit
    5 pieces
    Complementary
    suitable for
    For 1-6 conduits for steel floor box
    number of modules
    Without modules
    product material
    Sheet steel galvanized
    length
    403 mm
    height
    83 mm
    width
    1.5 mm
    Environment
    operating temperature
    -25…60 °C
    IP degree of protection
    IP20
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue page
    Date
    Size
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP: OptiLine 45 Floor Boxes (Version 2.0)
    Date 9/2/10
    Size 173.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /