Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

OptiLine 45 - post - one-sided with Cat6UTP - white - 600 mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OptiLine 45
    product type
    Post
    type of post
    One-sided
    pole/post surface finish
    Powder coated
    Complementary
    device composition
    RJ45 connector - suitable for cat 6 UTP 2 modules 2
    Socket-outlet German 2 modules 3
    colour
    Polar white RAL 9003
    fixing mode
    Screw-fixed
    front opening size
    45 mm
    material
    Aluminium
    quantity package 1 / unit
    1
    length
    89 mm
    height
    600 mm
    width
    68 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /