Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 70
Schneider Electric ISM20500 Image

ISM20500

Schneider Electric ISM20500 Image
ISM20500

OptiLine 70 - pole - tension-mounted - one-sided - natural - 3170-3570 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    OptiLine
    product name
    OptiLine 70
    cabling installation system
    Pole
    Product type
    Pole
    type of pole
    One-sided
    pole/post surface finish
    Anodized
    pole fixing mode
    Tension-mounted
    Complementary
    Colour
    Natural
    front opening size
    70 mm
    material
    Aluminium anodized
    Quantity package 1 / unit
    Set of 1
    height
    3170…3570 mm
    length
    120 mm
    width
    61 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    IEC 1084-2-4
    SS 424 10 32
    EN-AW-6063
    Operating temperature
    -25…60 °C
    IP degree of protection
    IP40
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Technical leaflet OptiLine 70 Poles (Version 3)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    OptiLine 70 Service Pole (Version 1.0)
    Date 12/2/07
    Size 857.4 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP: OptiLine 45/70, Poles, Posts and Service boxes (Version 2.0)
    Technical leaflet
    Date
    Size
    Add to My Documents
    Technical Information - OptiLine 70 Poles (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /