Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 45
Schneider Electric ISM20440 Image
Discontinued

ISM20440

Green premium brand logo
Schneider Electric ISM20440 Image
Discontinued
ISM20440
Green premium brand logo

OptiLine 45 - service box - basic - 4 x side-earth socket - pre-wired

Show more characteristics
ISM20440ISM20440  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OptiLine 45
    cabling installation system
    Service box
    product type
    Service box
    type of service box
    Basic
    outlet range
    Altira
    Complementary
    number of power socket outlets
    4 x standard power socket side earth
    colour
    Natural
    material
    Aluminium anodized
    quantity package 1 / unit
    1 piece
    length
    240 mm
    height
    62 mm
    width
    60 mm
    Environment
    operating temperature
    -5…60 °C
    IP degree of protection
    IP30
  • Documents

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Basic desk unit , pre-wired, Altira, Wieland interface (Version 0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP: OptiLine 45/70, Poles, Posts and Service boxes (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /