Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 45
Schneider Electric ISM20429 Image

ISM20429

Green premium brand logo
Schneider Electric ISM20429 Image
ISM20429
Green premium brand logo

OptiLine 45 - mounting kit for 8 modules service box - natural - 420x8x37 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OptiLine 45
    product type
    Mounting kit
    colour tint
    Natural
    quantity package 1 / unit
    Set of 1
    Complementary
    product destination
    Service box 8 modules
    device composition
    Profile
    Bracket
    Screws
    fixing mode
    By screws
    product material
    Aluminium natural anodized
    length
    420 mm
    height
    8 mm
    width
    37 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    IEC 1084-1
    IEC 1084-2-4
    SS 424 10 32:1989
    operating temperature
    -5…60 °C
    IP degree of protection
    IP30
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • Documents

    Language
    • English
    Catalogue page
    Date
    Size
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP: OptiLine 45/70, Poles, Posts and Service boxes (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /