Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 45
Schneider Electric ISM20350P Image

ISM20350P

Schneider Electric ISM20350P Image
ISM20350P

OptiLine45-servicebox-pre-wiredwth8Frenchoutlet+2RJ45-polarwhite

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OptiLine 45
    range
    OptiLine
    cabling installation system
    Service box
    product type
    Service box
    type of service box
    Turnable
    configuration
    Pre-wired, with outlets, cable and plug
    outlet range
    Altira
    Complementary
    number of power socket outlets
    8 x standard power socket pin earth
    number of data socket outlets
    2 x RJ45 Cat.6 F/UTP
    colour
    Polar white
    material
    Aluminium anodized
    quantity package 1 / unit
    1 piece
    length
    618 mm
    height
    92 mm
    width
    130 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN-AW-6063
    SS 424 10 32
    operating temperature
    -25…60 °C
    IP degree of protection
    IP30
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • Russian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.9 MB
    Date 2/19/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20350P_ROHS_DECLARATION
    Description
    ISM20350P_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    ISM20350P_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20350P_REACH_DECLARATION
    Description
    ISM20350P_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    ISM20350P_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20350P_ROHS_CHINA_DECLARATION
    Description
    ISM20350P_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    ISM20350P_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /