Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 45
Schneider Electric ISM20151 Image
Discontinued

ISM20151

Schneider Electric ISM20151 Image
Discontinued
ISM20151

OptiLine 45 - pole - free-standing - 4 boxes - white - 2900 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

ISM20151 is replaced by:
Product
Qty
ISM20151P
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
1
  • Main
    Range
    OptiLine
    product name
    OptiLine 45
    cabling installation system
    Pole
    Product type
    Pole
    device presentation
    Empty
    type of pole
    Four installation boxes
    pole/post surface finish
    Powder coated
    pole fixing mode
    Free-standing
    socket additional information
    Unearthed
    Complementary
    Colour
    White
    front opening size
    45 mm
    material
    Aluminium powder coated
    Quantity package 1 / unit
    Set of 1
    height
    2900 mm
    length
    140 mm
    width
    149 mm
    Environment
    Operating temperature
    -25…60 °C
    IP degree of protection
    IP40
  • Documents

    Language
    • English
    Catalogue page
    Date
    Size
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP: OptiLine 45/70, Poles, Posts and Service boxes (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /