Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 45
Schneider Electric ISM20147 Image
Discontinued

ISM20147

Green premium brand logo
Schneider Electric ISM20147 Image
Discontinued
ISM20147
Green premium brand logo

OptiLine 45 - pole - free-standing - 4 boxes - white - 2150 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

ISM20147 is replaced by:
Product
Qty
ISM20147P
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
1
  • Main
    Range
    OptiLine
    product name
    OptiLine 45
    cabling installation system
    Pole
    Product type
    Pole
    type of pole
    Four installation boxes
    pole/post surface finish
    Powder coated
    pole fixing mode
    Free-standing
    Complementary
    Colour
    White (RAL 9010)
    front opening size
    45 mm
    material
    Aluminium powder coated
    Quantity package 1 / unit
    Set of 1
    height
    2150 mm
    length
    140 mm
    width
    149 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 60598-2-2
    IEC 1084-2-4
    NF C 68-102
    SS 424 10 32
    Operating temperature
    -25…60 °C
    IP degree of protection
    IP30
  • Documents

    Language
    • English
    Catalogue page
    Date
    Size
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP: OptiLine 45/70, Poles, Posts and Service boxes (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /