Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 45
Schneider Electric ISM20114 Image

ISM20114

Schneider Electric ISM20114 Image
ISM20114

OptiLine 45 - pole - free-standing - one-sided - natural - 2900 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    OptiLine
    product name
    OptiLine 45
    cabling installation system
    Pole
    Product type
    Pole
    type of pole
    One-sided
    pole/post surface finish
    Anodized
    pole fixing mode
    Free-standing
    Complementary
    Colour
    Natural
    front opening size
    45 mm
    material
    Aluminium anodized
    Quantity package 1 / unit
    Set of 1
    height
    2900 mm
    length
    89 mm
    width
    68 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 60598-2-2
    IEC 1084-2-4
    NF C 68-102
    SS 424 10 32
    Operating temperature
    -25…60 °C
    IP degree of protection
    IP30
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • French
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual Movable pole (Version 4)
    Date 5/21/14
    Size 466.5 KB
    Catalogue page
    Date
    Size
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Service Pole (Version 1.0)
    Date 2/21/07
    Size 116.4 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP: OptiLine 45/70, Poles, Posts and Service boxes (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /