Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric ISM18226 Image
Discontinued

ISM18226

Green premium brand logo
Schneider Electric ISM18226 Image
Discontinued
ISM18226
Green premium brand logo

Thorsman - TML-E - stop end - white RAL 9003

Show more characteristics
ISM18226  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman TML-E
    product or component type
    Stop end
    cabling installation system
    Trunking
    colour tint
    White (RAL 9003)
    quantity per set
    Set of 2
    Complementary
    trunking material
    Plastic
    fixing mode
    By screws
    material
    ABS untreated
    length
    27 mm
    height
    79 mm
    width
    24 mm
    Environment
    environmental health and issues
    Cadmium free
    Lead free
    standards
    EN 50085-1:1997/A1
    EN 50085-1:1998
    ambient air temperature for operation
    -20…60 °C
    IP degree of protection
    IP40
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /