Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric ISM18160 Image
Discontinued

ISM18160

Green premium brand logo
Schneider Electric ISM18160 Image
Discontinued
ISM18160
Green premium brand logo

Thorsman - TML - E - cover - cream oak - 2.5 m

Show more characteristics
ISM18160  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman TML-E
    product or component type
    Trunking cover
    trunking material
    Plastic
    quantity per set
    25 m
    ambient air temperature for operation
    -20…60 °C
    Complementary
    colour tint
    Cream oak
    fixing mode
    Snap-fitted
    material
    PVC (polyvinyl chloride)
    Environment
    IP degree of protection
    IP40
    length
    2500 mm
    height
    80 mm
    width
    15 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /