Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric ISM18151 Image
Discontinued

ISM18151

Green premium brand logo
Schneider Electric ISM18151 Image
Discontinued
ISM18151
Green premium brand logo

Thorsman - TML-E - junction unit L - right 90° bend - beige

Show more characteristics
ISM18151ISM18151  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman TML-E
    product or component type
    L-junction
    cabling installation system
    Trunking
    colour tint
    Beige (RAL 1015)
    quantity per set
    Set of 1
    Complementary
    mounting location
    Between floor level and wall
    trunking material
    Plastic
    fixing mode
    Snap-fitted
    material
    ABS untreated
    length
    86 mm
    height
    88 mm
    width
    25 mm
    Environment
    standards
    EN 50085-1:1997/A1
    EN 50085-1:1998
    ambient air temperature for operation
    -20…60 °C
    environmental health and issues
    Lead free
    Cadmium free
    IP degree of protection
    IP40
  • Documents

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual TML-E Skirting trunking (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /