Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric ISM18025 Image

ISM18025

Schneider Electric ISM18025 Image
ISM18025

Thorsman - TML-E - external corner - white RAL 9003

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman TML-E
    product or component type
    External corner
    colour tint
    White (RAL 9003)
    quantity per set
    Set of 1
    Complementary
    trunking material
    Plastic
    trunking dimension
    81 x 53 mm
    material
    ABS (acrylonitrile butadiene-styrene) untreated
    length
    53 mm
    height
    81 mm
    width
    53 mm
    Environment
    environmental health and issues
    Lead free
    Cadmium free
    standards
    EN 50085-1:1997/A1
    EN 50085-1:1998
    ambient air temperature for operation
    -20…60 °C
    IP degree of protection
    IP40
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /