Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Thorsman - TML-E - joint cover piece - floor - white RAL 9010

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman TML-E
    product or component type
    Joint cover piece
    colour tint
    White RAL 9010
    quantity per set
    Set of 5
    Complementary
    trunking material
    Plastic
    fixing mode
    Snap-fitted
    material
    ABS (acrylonitrile butadiene-styrene) untreated
    length
    43 mm
    height
    81 mm
    width
    24 mm
    Environment
    standards
    EN 50085-1 : 1997/A1
    EN 50085-1 : 1998
    environmental health and issues
    Cadmium free
    Lead free
    ambient air temperature for operation
    -20...60 °C
    IP degree of protection
    IP40
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1826  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/9/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 3/9/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.