Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric ISM18005 Image
Discontinued

ISM18005

Green premium brand logo
Schneider Electric ISM18005 Image
Discontinued
ISM18005
Green premium brand logo

Thorsman - TML-E - external corner - white RAL 9010

Show more characteristics
ISM18005ISM18005  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman TML-E
    product or component type
    External corner
    colour tint
    White (RAL 9010)
    quantity per set
    Set of 1
    Complementary
    trunking material
    Plastic
    trunking dimension
    81 x 53 mm
    material
    ABS untreated
    length
    53 mm
    height
    81 mm
    width
    53 mm
    Environment
    environmental health and issues
    Cadmium free
    Lead free
    standards
    EN 50085-1:1997/A1
    EN 50085-1:1998
    ambient air temperature for operation
    -20…60 °C
    IP degree of protection
    IP40
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
  • Documents

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual TML-E Skirting trunking (Version 0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /