Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 70
Schneider Electric ISM15100P Image
To be discontinued

ISM15100P

Green premium brand logo
Schneider Electric ISM15100P Image
To be discontinued
ISM15100P
Green premium brand logo

OptiLine 70 - adaptor for Altira wiring device - 1 module - polar white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OptiLine 70
    cabling installation system
    Pole
    Trunking
    product type
    Adaptor
    trunking material
    Aluminium
    Plastic
    type of pole
    Two-sided
    One-sided
    type of post
    One-sided
    Two-sided
    type of service box
    Service box kit
    trunking dimension
    80 x 55 mm
    185 x 55 mm
    95 x 55 mm
    120 x 55 mm
    155 x 55 mm
    configuration
    Empty
    suitable for
    Altira wiring device
    pole/post surface finish
    Anodized
    pole fixing mode
    Tension-mounted
    Free-standing
    Complementary
    number of modules
    1 module
    colour
    Polar white (RAL 9003)
    fixing mode
    Snap-fitted
    product material
    PC/ABS
    quantity package 1 / unit
    Set of 1
    length
    71 mm
    height
    73 mm
    width
    35 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-2-1:2002
    operating temperature
    -25…60 °C
    IP degree of protection
    IP21
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English6
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 70 - adaptor for Altira wiring device - 1 module - polar white
    Description
    OptiLine 70 - adaptor for Altira wiring device - 1 module - polar white
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    OptiLine 70 - adaptor for Altira wiring device - 1 module - polar white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45/70, Poles, Posts and Service boxes (Version 2.0)
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    Size pdf
    Size 166.9 KB
    Date 9/2/10
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    PEP: OptiLine 45 and 70 PVC Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    Size pdf
    Size 176.1 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    PEP: OptiLine 45 and 70 Aluminium Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    Size pdf
    Size 176.2 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 70 - adaptor for Altira wiring device - 1 module - polar white
    Description
    OptiLine 70 - adaptor for Altira wiring device - 1 module - polar white
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    OptiLine 70 - adaptor for Altira wiring device - 1 module - polar white
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 70 - adaptor for Altira wiring device - 1 module - polar white
    Description
    OptiLine 70 - adaptor for Altira wiring device - 1 module - polar white
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    OptiLine 70 - adaptor for Altira wiring device - 1 module - polar white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /