Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

OptiLine 70 - installation box - 3 modules

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OptiLine 70
    cabling installation system
    Pole
    Trunking
    product type
    Installation box
    trunking material
    Aluminium
    Plastic
    type of pole
    One-sided
    Two-sided
    trunking dimension
    120 x 55 mm
    155 x 55 mm
    185 x 55 mm
    80 x 55 mm
    95 x 55 mm
    suitable for
    Altira wiring device
    Unica wiring device
    pole/post surface finish
    Anodized
    pole fixing mode
    Free-standing
    Tension-mounted
    Complementary
    number of modules
    3 modules
    colour
    White RAL 9010
    fixing mode
    Snap-fitted
    product material
    PC/ABS
    quantity package 1 / unit
    Set of 1
    length
    185 mm
    height
    71 mm
    width
    42 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1 : 2005
    EN 50085-2-1 : 2002
    operating temperature
    -25...60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1842  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Technical leaflet OptiLine 70 Poles (Version 3)
    Technical leaflet OptiLine 70 Installation trunking (Version 4)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Box for adapter Altira/Unica (Version 1.0)
    Date 10/18/12
    Size 609 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 4/26/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 4/26/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.