Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Optiline Mini - PVC Mini trunking 12x30 - 2 compartiment + back polar white tape

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Optiline
    cabling installation system
    Trunking
    product type
    Mini trunking
    trunking type
    Mini trunking
    Complementary
    trunking material
    Plastic
    compartment partitioning
    2 compartments
    colour
    White (RAL 9003)
    trunking dimension
    12 x 30 mm
    fixing mode
    Pre-punched fixing hole 100 mm
    material
    PVC (polyvinyl chloride)
    quantity per package
    21 m
    operating temperature
    -25...60 °C
    length
    2100 mm
    height
    30 mm
    width
    12 mm
    Environment
    standards
    73/23/EEC
    EN 50085-1 : 2005
    EN 50085-2-1 : 2006
    IP degree of protection
    IP40
    IK degree of protection
    IK07
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /