Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

OptiLine - external corner 12 x 20 mm - PC/ABS aluminium metallic

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    OptiLine
    cabling installation system
    Mini trunking
    product type
    External corner
    trunking type
    Mini trunking
    D_RANGE_COMPATIBILITY
    OptiLine
    Complementary
    trunking material
    Plastic
    colour
    Aluminium metallic
    trunking dimension
    12 x 20 mm
    fixing mode
    Snap-fitted
    surface finish
    Painted
    environmental characteristic
    Halogen free
    material
    PC/ABS
    quantity per package
    Set of 10
    operating temperature
    -15...60 °C
    length
    36 mm
    height
    22 mm
    width
    36 mm
    Environment
    standards
    73/23/EEC
    EN 50085-1 : 2005
    EN 50085-2-1 : 2006
    IP degree of protection
    IP40
    IK degree of protection
    IK06
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1826  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Optiline Mini Trunking (Version 2.1)
    Date 11/26/18
    Size 1.9 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /