Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine Mini
Schneider Electric ISM14150 Image

ISM14150

Schneider Electric ISM14150 Image
ISM14150

OptiLine - minitrunking - 12 x 20 mm - aluminium - natural

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Optiline
    cabling installation system
    Trunking
    product type
    Mini trunking
    trunking type
    Mini trunking
    Complementary
    trunking material
    Plastic
    compartment partitioning
    1 compartment
    colour
    Natural
    trunking dimension
    12 x 20 mm
    fixing mode
    Power cable : screw-fixed
    Pre-punched fixing hole 400 mm
    surface finish
    Anodized
    material
    Aluminium
    quantity per package
    21 m
    operating temperature
    -15...60 °C
    length
    2100 mm
    height
    20 mm
    width
    12 mm
    Environment
    standards
    73/23/EEC
    EN 50085-1 : 2005
    EN 50085-2-1 : 2006
    IP degree of protection
    IP40
    IK degree of protection
    IK07
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1826  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Optiline Mini Trunking (Version 2.1)
    Date 11/26/18
    Size 1.9 MB
    User guide
    Date
    Size
    Add to My Documents
    Mounting Instruction OL Mini (Version 4)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Mini Trunking System OptiLine Mini (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/19/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/19/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /