Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 45
Schneider Electric ISM10960 Image

ISM10960

Schneider Electric ISM10960 Image
ISM10960

OptiLine 45 - front cover

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

ISM10960 is replaced by:
Product
Qty
ISM10960P
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 July 2014
1
  • Main
    cabling installation system
    Pole
    Post
    product or component type
    Front cover
    Complementary
    type of pole
    One-sided
    Two-sided
    type of post
    One-sided
    Two-sided
    colour tint
    White-RAL 9010
    quantity per set
    24 m
    trunking material
    Plastic
    trunking dimension
    140 x 55 mm
    165 x 55 mm
    185 x 55 mm
    75 x 55 mm
    95 x 55 mm
    pole/post surface finish
    Powder coated
    pole fixing mode
    Free-standing
    Tension-mounted
    fixing mode
    Snap-fitted
    material
    Aluminium
    length
    2000 mm
    height
    45 mm
    width
    16 mm
    market segment
    Residential
    Small commercial
    Environment
    standards
    Conforming to 73/23/EEC
    Conforming to 93/68/EEC
    Conforming to EN 50085-1[Sapce]: 2005
    Conforming to EN 50085-2-1[Sapce]: 2002
    Conforming to NF C 68-102
    ambient air temperature for operation
    -25...60 °C
    IP degree of protection
    IP30
    IK degree of protection
    IK07
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1828  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue page
    Date
    Size
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /