Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

OptiLine 45 - adaptor - aluminium metallic

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    cabling installation system
    Pole
    Post
    Service box
    Trunking
    product or component type
    Adaptor
    Complementary
    type of pole
    One-sided
    Two-sided
    type of post
    One-sided
    Two-sided
    type of service box
    Service box kit
    device presentation
    Empty
    colour tint
    Aluminium metallic
    quantity per set
    Set of 1
    trunking material
    Aluminium
    trunking dimension
    140 x 55 mm
    165 x 55 mm
    185 x 55 mm
    75 x 55 mm
    95 x 55 mm
    product compatibility
    Wiring device-Altira
    Wiring device-Unica
    pole/post surface finish
    Anodized
    pole fixing mode
    Free-standing
    Tension-mounted
    number of modules
    2 modules
    material
    PC + ASA
    length
    45 mm
    height
    90 mm
    width
    72 mm
    market segment
    Residential
    Small commercial
    Environment
    standards
    Conforming to 73/23/EEC
    Conforming to 93/68/EEC
    Conforming to EN 50085-1[Sapce]: 2005
    Conforming to EN 50085-2-1[Sapce]: 2002
    Conforming to NF C 68-102
    ambient air temperature for operation
    -25...60 °C
    IP degree of protection
    IP30
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1842  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue page
    Date
    Size
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/23/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP: OptiLine 45 and 70 Aluminium Trunking (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/23/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /