Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 45
Schneider Electric ISM10905 Image
Discontinued

ISM10905

Green premium brand logo
Schneider Electric ISM10905 Image
Discontinued
ISM10905
Green premium brand logo

OptiLine 45 OptiLine 70 - sealing strip - PVC (polyvinyl chloride) - white

Show more characteristics
Commercial status
End-of-service on 06 February 2018
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

ISM10905 is replaced by:
Product
Qty
ISM10905P
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 July 2014
1
  • Main
    range of product
    OptiLine 70
    OptiLine 45
    cabling installation system
    Trunking
    product type
    Sealing strip
    colour
    White (RAL 9010)
    quantity package 1 / unit
    24 m
    Complementary
    trunking material
    Aluminium
    Plastic
    trunking dimension
    75 x 55 mm
    120 x 55 mm
    185 x 55 mm
    140 x 55 mm
    165 x 55 mm
    95 x 55 mm
    155 x 55 mm
    80 x 55 mm
    product material
    PVC (polyvinyl chloride)
    length
    2000 mm
    height
    17 mm
    width
    40 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-2-1:2002
    NF C 68-102
    operating temperature
    -25…60 °C
    IP degree of protection
    IP30
    IK degree of protection
    IK07
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Technical leaflet OptiLine 70 Installation trunking (Version 4)
    Certificate
    Date
    Size
    Add to My Documents
    Cable trunking system OptiLine 45 (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Cable trunking system (Version 1.0)
    Date 9/29/10
    Size 204.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP: OptiLine 45 and 70 PVC Trunking (Version 2.0)
    PEP: OptiLine 45 and 70 Aluminium Trunking (Version 2.0)
    Technical leaflet
    Date
    Size
    Add to My Documents
    Technical Information - OptiLine 70 Trunking - Al and PVC (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /