Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 45
Schneider Electric ISM10500 Image
Discontinued

ISM10500

Green premium brand logo
Schneider Electric ISM10500 Image
Discontinued
ISM10500
Green premium brand logo

OptiLine 45 - installation trunking - 185x55 mm - PVC - white - 2000 mm

Show more characteristics
Commercial status
End-of-service on 06 February 2018
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

ISM10500 is replaced by:
Product
Qty
ISM10500P
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 10 August 2017
1
  • Main
    range of product
    OptiLine 45
    cabling installation system
    Trunking
    product or component type
    Installation trunking
    colour tint
    White (RAL 9010)
    quantity per set
    8 m
    market segment
    Small commercial
    Residential
    Complementary
    trunking material
    Plastic
    trunking dimension
    185 x 55 mm
    compartment partitioning
    3 compartments
    fixing mode
    By screws
    front opening size
    45 mm
    material
    PVC (polyvinyl chloride)
    length
    2000 mm
    height
    185 mm
    width
    55 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-2-1:2002
    NF C 68-102
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP30
    IK degree of protection
    IK07
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • French
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual Installation trunking, PVC (Version 4)
    Certificate
    Date
    Size
    Add to My Documents
    Cable trunking system OptiLine 45 (Version 1.0)
    Catalogue page
    Date
    Size
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Cable trunking system (Version 1.0)
    Date 9/29/10
    Size 204.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP: OptiLine 45 and 70 PVC Trunking (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /