Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 45
Schneider Electric ISM10404 Image
Discontinued

ISM10404

Green premium brand logo
Schneider Electric ISM10404 Image
Discontinued
ISM10404
Green premium brand logo

OptiLine 45 - stop end - PC/ABS - white

Show more characteristics
Commercial status
End-of-service on 06 February 2018
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

ISM10404 is replaced by:
Product
Qty
ISM10404P
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 10 August 2017
1
  • Main
    range of product
    OptiLine 45
    cabling installation system
    Trunking
    product type
    Stop end
    colour
    White (RAL 9010)
    quantity package 1 / unit
    Set of 2
    Complementary
    trunking material
    Plastic
    trunking dimension
    165 x 55 mm
    fixing mode
    Snap-fitted
    Screw
    product material
    PC/ABS
    length
    21 mm
    height
    169 mm
    width
    56 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-2-1:2002
    NF C 68-102
    operating temperature
    -25…60 °C
    IP degree of protection
    IP30
    IK degree of protection
    IK07
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • French
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual Stop end (Version 1)
    Date 3/13/07
    Size 62.9 KB
    Certificate
    Date
    Size
    Add to My Documents
    Cable trunking system OptiLine 45 (Version 1.0)
    NF Certificate (Version 1.0)
    Date 4/1/15
    Size 482.4 KB
    Catalogue page
    Date
    Size
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Cable trunking system (Version 1.0)
    Date 9/29/10
    Size 204.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP: OptiLine 45 and 70 PVC Trunking (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /