Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 50
Schneider Electric INS74008 Image

INS74008

Schneider Electric INS74008 Image
INS74008

OptiLine 50 - extension cable - GST 15i5 female/male - H05Z1A7Z1-F - 8 m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OptiLine 50
    product type
    Extension cable
    colour
    White
    quantity package 1 / unit
    4 pieces
    Complementary
    type of cable
    H05Z1A7Z1-F5G2.5
    interface
    GST 15i5 female/male
    network number of phases
    3 phases
    rating
    16 A - 250/400 V
    number of poles
    5
    product material
    PA (polyamide)
    PE (polyethylene)
    cable cross section
    2.5 mm²
    cable outer diameter
    12.3 mm
    cable length
    8 m
    height
    15 mm
    width
    33 mm
    Environment
    environmental characteristic
    Fire retardant
    environmental health and issues
    Halogen free
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1001  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    The Actassi system (Version 1.3)
    Date 6/19/19
    Size 2.4 MB
    installation system Optiline 50 (Version 1.2)
    Date 6/12/19
    Size 16.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /