Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

OptiLine 50 - extension cable - GST 15i5 female/male - H05Z1A7Z1-F - 2 m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OptiLine 50
    product type
    Extension cable
    colour
    White
    quantity package 1 / unit
    15 pieces
    Complementary
    type of cable
    H05Z1A7Z1-F
    interface
    GST 15i5 female/male
    network number of phases
    3 phases
    rating
    16 A - 250/400 V
    number of poles
    5
    product material
    PA (polyamide)
    cable cross section
    2.5 mm²
    cable outer diameter
    12.3 mm
    cable length
    2 m
    height
    15 mm
    width
    33 mm
    Environment
    operating temperature
    -5...40 °C
    environmental characteristic
    Fire retardant
    environmental health and issues
    Halogen free
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1001  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    The Actassi system (Version 1.3)
    Date 6/19/19
    Size 2.4 MB
    installation system Optiline 50 (Version 1.2)
    Date 6/12/19
    Size 16.9 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /