Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

OptiLine 50 - cable connector - GST 15i5 female

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OptiLine 50
    product type
    Cable connector
    additional information
    Unassembled
    colour
    White
    quantity package 1 / unit
    10 pieces
    Complementary
    interface
    GST 15i5 female
    rating
    16 A - 250/400 V
    product material
    PA (polyamide)
    connections - terminals
    Screw connection
    suitable for
    Fine stranded, cable cross section: 0.5...2.5 mm² : Ø 7.8...13.5 mm
    Rigid, cable cross section: 0.5...2.5 mm² : Ø 7.8...13.5 mm
    length
    78 mm
    height
    15 mm
    width
    32 mm
    Environment
    operating temperature
    -5...40 °C
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1001  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    The Actassi system (Version 1.3)
    Date 6/19/19
    Size 2.4 MB
    installation system Optiline 50 (Version 1.2)
    Date 6/12/19
    Size 16.9 MB
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual Connector GST 15 (Version 1)
    Date 3/30/12
    Size 98.8 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/18/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /