Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Thorsman - CYB-PS - socket outlet - double slave Wieland - 37° - white RAL 9010

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman CYB
    product or component type
    Socket-outlet
    device presentation
    Connection kit
    provided equipment
    Wieland male/female push-in installation coupler
    colour tint
    White RAL 9010
    quantity per set
    Set of 1
    Complementary
    device composition
    Protective cover
    Strain relief
    End piece
    [In] rated current
    16 A
    [Ue] rated operational voltage
    250 V
    number of power socket outlets
    2 x 2P + E with shutters side earth
    ground lug position
    37° ground lug
    number of cables
    2 x 1.1 m, 3 x 2.5 mm² wire
    fixing mode
    Snap-fitted
    material
    PC/ABS
    length
    145 mm
    height
    84 mm
    width
    39 mm
    Environment
    standards
    IEC 60884-1
    ambient air temperature for operation
    -20...40 °C
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /