Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

OptiLine 50 - dimmer - rotary - inductive - grey

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OptiLine 50
    range
    OptiLine
    product type
    Dimmer
    load type
    Inductive
    colour
    Grey RAL 7043
    quantity package 1 / unit
    1 piece
    Complementary
    power range
    40...400 W
    rating
    16 A - 250 V
    fixing mode
    Snap-fitted
    product material
    PC/ABS
    length
    100 mm
    height
    50 mm
    width
    40 mm
    Environment
    operating temperature
    -5...40 °C
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1002  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Date 6/12/19
    Size 16.9 MB
    The Actassi system (Version 1.3)
    Date 6/19/19
    Size 2.4 MB
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual Electronics (Version 1)
    Date 3/30/12
    Size 160.8 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/25/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    OptiLine 50 Data and telecom outlets (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /