Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

OptiLine 50 - switch - 1-pole - grey

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OptiLine 50
    product type
    Switch
    colour
    Grey RAL 7043
    quantity package 1 / unit
    1 piece
    Complementary
    switch function
    1-pole
    number of poles
    1
    actuator
    Rocker
    return
    Spring return
    rating
    16 A - 250 V AC
    fixing mode
    Snap-fitted
    product material
    PC/ABS
    length
    100 mm
    height
    50 mm
    width
    40 mm
    Environment
    operating temperature
    -5...40 °C
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0852  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Date 6/12/19
    Size 16.9 MB
    The Actassi system (Version 1.3)
    Date 6/19/19
    Size 2.4 MB
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual Switch (Version 1)
    Date 3/30/12
    Size 124.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /