Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

OptiLine 50 - VDI basic kit - flat - D-sub 9/VGA - white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    OptiLine
    product or component type
    VDI basic kit
    device presentation
    Flat
    colour tint
    White RAL 9010
    quantity per set
    Set of 1
    Complementary
    device composition
    Label
    Label window
    Mounting frame
    fixing mode
    Snap-fitted front opening
    socket number
    1
    product compatibility
    D-sub 9/VGA
    [Ue] rated operational voltage
    250/400 V AC 16 A
    material
    PC/ABS
    length
    30 mm
    height
    50 mm
    width
    50 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0952  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /