Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 50
Schneider Electric INS62001 Image
To be discontinued

INS62001

Green premium brand logo
Schneider Electric INS62001 Image
To be discontinued
INS62001
Green premium brand logo

Socket outl. double 45° OSI, grey

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OptiLine 50
    product type
    Socket-outlet
    colour
    Grey (RAL 7043)
    provided equipment
    Label
    Label window
    quantity package 1 / unit
    Set of 1
    Complementary
    interface
    OSI
    hole pattern
    45° ground lug
    number of socket
    2 side earth - shuttered
    fixing mode
    Snap-fitted
    product material
    PC/ABS
    length
    40 mm
    height
    50 mm
    width
    100 mm
    Environment
    operating temperature
    -5…40 °C
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    The Actassi system (Version 1.3)
    Date 6/19/19
    Size 2.4 MB
    installation system Optiline 50 (Version 1.2)
    Date 6/12/19
    Size 16.9 MB
    Certificate
    Date
    Size
    Add to My Documents
    FIMKO Certificate (Version 1.0)
    Date 12/4/14
    Size 165.5 KB
    NEMKO Certificate (Version 1.0)
    Date 12/11/14
    Size 338.3 KB
    KEMA Certificate (Version 1.0)
    Date 6/2/10
    Size 120.6 KB
    VDE Certificate (Version 1.0)
    Date 8/19/11
    Size 892.9 KB
    Socket outlets (Version 1.0)
    Date 6/1/10
    Size 120.6 KB
    Socket outlet (Version 1.0)
    Date 8/19/11
    Size 898.8 KB
    Socket Outlet (Version 1.0)
    Date 5/14/10
    Size 312.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/19/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    OptiLine 50 Power socket outlet (Version 1.1)
    Date 10/12/09
    Size 890.9 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/19/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/19/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /