Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica System+
Schneider Electric INS61214 Image

INS61214

Schneider Electric INS61214 Image
INS61214

Unica system + - Cable grommet dia.60mm - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Unica
    product or component type
    Grommet
    colour
    White
    quantity per package
    2
    Complementary
    accessory / separate part category
    Cabling accessory
    material
    Plastic: body and cover
    product destination
    1…4 x cable 8 mm
    drilling diameter
    60 mm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    DIY catalogue (Version 2.0)
    Date 9/30/19
    Size 4.7 MB
    Catalogue page
    Date
    Size
    Add to My Documents
    desk unit range (Version 1.1)
    Date 7/15/19
    Size 741 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /