Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric INS60523 Image

INS60523

Schneider Electric INS60523 Image
INS60523

CYB - double USB charger 2.4 A - aluminium

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    CYB
    product or component type
    USB charger
    Complementary
    device application
    Charger
    device mounting
    Flush
    device presentation
    Mechanism with central plate
    output current
    2.4 A
    colour tint
    Aluminium
    surface treatment
    Untreated
    fixing mode
    By screws
    By claws
    socket number
    2
    type of packing
    Flow-pack
    [Ue] rated operational voltage
    100...240 V AC +/- 10 % at 50/60 Hz
    maximum power consumption in W
    0.075 W
    nominal output power
    12 W
    input power
    12 W
    service life in hours
    30000 h 12 W
    integrated connection type
    2 USB 2.0 port 5 V DC, maximum load current: 2.4 A
    material
    ABS (acrylonitrile butadiene-styrene): centre plate
    PC (polycarbonate) GF10 FR: casing
    PC (polycarbonate) GF10 FR: internal cover
    protection type
    Short-circuit protection
    number of terminals
    2 screw terminals
    clamping connection capacity
    2 x 0.75...2 x 2.5 mm² for rigid cable(s)
    2 x 0.75...2 x 2.5 mm² for flexible cable(s)
    2 x 0.75...2 x 2.5 mm² for stranded cable(s)
    wire stripping length
    8 mm
    product compatibility
    Mobile/tablet Mac iOS
    Mobile/tablet Android
    Mobile/tablet Windows
    height
    45 mm
    width
    22.5 mm
    depth
    42 mm
    embedding depth
    30.8 mm
    Environment
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    -5…50 °C
    standards
    EN 62684
    EN 60950-1
    ETSI EN 301 489-4
    directives
    2002/95/EC - RoHS directive
    2006/95/EC - low voltage directive
    2004/108/EC - electromagnetic compatibility
    2002/96/EC - WEEE directive
    electrical insulation class
    Class II
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    environmental characteristic
    REACH Regulation (EC) No 1907/2006
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents

    Language
    • English
    • Latvian
    • Ukrainian
    • French
    • Finnish
    • Hungarian
    • Bosnian
    • Lithuanian
    • Russian
    • Czech
    • Slovak
    • Spanish
    • Slovenian
    • Serbian
    • Dutch
    • Norwegian
    • Turkish
    • Kazakh
    • Portuguese
    • Greek
    • Croatian
    • Polish
    • Romanian
    • German
    • Swedish
    • Estonian
    • Bulgarian
    Certificate
    Date
    Size
    Add to My Documents
    NEMKO Certificate (Version 1.0)
    Date 11/26/18
    Size 207.5 KB
    FIMKO Certificate (Version 1.0)
    Date 12/4/18
    Size 197 KB
    SEMKO Certificate (Version 1.0)
    Date 11/2/18
    Size 389.4 KB
    Test Verification of Conformity (Version 1.0)
    Date 11/29/17
    Size 143.4 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    USB 2.4 Charger Insert - Schneider Electric - Instruction sheet (Version 00)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 10/17/18
    Size 1.6 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - Exxact USB power supply (Version 1.0)
    Date 6/13/18
    Size 359.7 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /