Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric INS60501 Image

INS60501

Schneider Electric INS60501 Image
INS60501

Thorsman - CYB-DP - connection kit - 2xActassi 250 cat. 6A STP - angled - alu

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thorsman
    product name
    Thorsman CYB
    device short name
    Actassi 250
    product or component type
    VDI connection kit
    device application
    Mounting
    device presentation
    Angled
    provided equipment
    Mounting adaptor
    cable shielding type
    STP
    colour tint
    Aluminium metallic
    quantity per set
    Set of 1
    Complementary
    socket number
    2
    connector type
    RJ45
    communication network category
    6
    product compatibility
    Actassi
    material
    ABS (acrylonitrile butadiene-styrene)
    PC/ABS
    length
    84 mm
    height
    50 mm
    width
    84 mm
    Environment
    ambient air temperature for operation
    -40…80 °C
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Thorsman F80 installation System (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /