Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric INS5596051 Image

INS5596051

Schneider Electric INS5596051 Image
INS5596051

Stago - outlet front cover kit FT100 - steel - optional colour

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Stago
    product or component type
    Front cover
    colour tint
    Optional
    quantity per set
    Set of 1
    Complementary
    trunking dimension
    110 x 52 mm
    110 x 72 mm
    120 x 65 mm
    130 x 72 mm
    170 x 65 mm
    170 x 72 mm
    183 x 72 mm
    233 x 72 mm
    165V x 52 mm
    165W x 52 mm
    170A x 65 mm
    front opening size
    80 mm
    fixing mode
    Snap-fitted
    material
    Zinc coated sheet steel
    surface finish
    Powder coated
    length
    100 mm
    height
    80 mm
    width
    12.7 mm
    Environment
    standards
    EN 50085-1 : 2005
    ambient air temperature for operation
    -20...60 °C
    environmental health and issues
    Halogen free
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /