Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric INS5596006 Image

INS5596006

Schneider Electric INS5596006 Image
INS5596006

Stago - front cover F80 - 1500 mm - steel - optional colour

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Stago
    product or component type
    Front cover
    colour tint
    Optional
    quantity per set
    3 m
    Complementary
    trunking dimension
    110 x 52 mm
    110 x 72 mm
    120 x 65 mm
    130 x 72 mm
    170 x 65 mm
    170 x 72 mm
    183 x 72 mm
    233 x 72 mm
    165V x 52 mm
    165W x 52 mm
    170A x 65 mm
    front opening size
    80 mm
    fixing mode
    Snap-fitted
    material
    Zinc coated sheet steel
    surface finish
    Powder coated
    length
    1500 mm
    height
    80 mm
    width
    12.7 mm
    Environment
    standards
    EN 50085-1 : 2005
    ambient air temperature for operation
    -20...60 °C
    environmental health and issues
    Halogen free
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1826  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    KEMA Certificate (Version 1.0)
    Date 5/28/14
    Size 2.2 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 2/21/19
    Size 826.1 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /