Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric INS5595108 Image

INS5595108

Schneider Electric INS5595108 Image
INS5595108

Thorsman - TTS-FT50 - outlet front cover kit - optional colour

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman TTS
    product or component type
    Front cover kit
    colour tint
    Optional
    material
    Zinc coated sheet steel powder coated
    quantity per set
    Set of 1
    Complementary
    product compatibility
    Socket-outlet
    fixing mode
    Snap-fitted
    length
    50 mm
    height
    80 mm
    width
    12.7 mm
    Environment
    ambient air temperature for operation
    -20...80 °C
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1826  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 2/21/19
    Size 826.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /