Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric INS5553613 Image

INS5553613

Green premium brand logo
Schneider Electric INS5553613 Image
INS5553613
Green premium brand logo

Stago - t-piece kit, riser - 170A x 65 mm - steel - white - RAL9010

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Stago
    product or component type
    T-piece
    provided equipment
    1 x cover
    colour tint
    White (RAL 9010)
    quantity per set
    Set of 1
    Complementary
    trunking dimension
    170A x 65 mm
    compartment partitioning
    1 compartment
    front opening size
    80 mm
    nominal cross section
    11050 mm²
    fixing mode
    By brackets
    By screws
    material
    Zinc coated sheet steel
    surface finish
    Powder coated
    length
    400 mm
    height
    170 mm
    width
    65 mm
    compatibility code
    WGX-TSU170A
    Environment
    standards
    EN 50085-1:2005
    EN 50085-2-1:2006
    directives
    73/23/EEC - low voltage directive
    ambient air temperature for operation
    -20…80 °C
    environmental health and issues
    Halogen free
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.2 MB
    Date 5/28/14
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 826.1 KB
    Date 2/21/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Stago - t-piece kit, riser - 170A x 65 mm - steel - white - RAL9010
    Description
    Stago - t-piece kit, riser - 170A x 65 mm - steel - white - RAL9010
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Stago - t-piece kit, riser - 170A x 65 mm - steel - white - RAL9010
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Stago - t-piece kit, riser - 170A x 65 mm - steel - white - RAL9010
    Description
    Stago - t-piece kit, riser - 170A x 65 mm - steel - white - RAL9010
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Stago - t-piece kit, riser - 170A x 65 mm - steel - white - RAL9010
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Stago - t-piece kit, riser - 170A x 65 mm - steel - white - RAL9010
    Description
    Stago - t-piece kit, riser - 170A x 65 mm - steel - white - RAL9010
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Stago - t-piece kit, riser - 170A x 65 mm - steel - white - RAL9010
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /