Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric INS5553526 Image

INS5553526

Schneider Electric INS5553526 Image
INS5553526

Stago - bend 90 kit, dropper - 170 x 72 mm - steel - optional colour

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Stago
    product or component type
    Bend
    provided equipment
    1 cover
    colour tint
    Optional
    quantity per set
    Set of 1
    Complementary
    trunking dimension
    170 x 72 mm
    compartment partitioning
    1 compartment
    operating angle
    90 °
    direction change type
    Vertical
    front opening size
    80 mm
    nominal cross section
    12240 mm²
    fixing mode
    By brackets
    By screws
    material
    Zinc coated sheet steel
    surface finish
    Powder coated
    length
    250 mm
    height
    170 mm
    width
    72 mm
    Environment
    standards
    EN 50085-1 : 2005
    EN 50085-2-1 : 2006
    directives
    73/23/EEC - low voltage directive
    ambient air temperature for operation
    -20...60 °C
    environmental health and issues
    Halogen free
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    KEMA Certificate (Version 1.0)
    Date 5/28/14
    Size 2.2 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 2/21/19
    Size 826.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /