Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica System+
Schneider Electric INS44030 Image

INS44030

Schneider Electric INS44030 Image
INS44030

Unica system + - Holesaw for Desk Unit XS

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    product or component type
    Hole saw
    accessory / separate part category
    Installation accessory
    accessory / separate part type
    Tool
    additional information
    Used for plastic
    Used for wood
    tool type
    Cut-out tool
    quantity per set
    1
    Complementary
    material
    Bi-Metal HSS
    centring collar diameter
    5 mm
    drilling depth
    38 mm
    shaft diameter
    12 mm
    size
    XS
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    DIY catalogue (Version 2.0)
    Date 9/30/19
    Size 4.7 MB
    Catalogue page
    Date
    Size
    Add to My Documents
    desk unit range (Version 1.1)
    Date 7/15/19
    Size 741 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /