Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica System+
Schneider Electric INS44010 Image

INS44010

Green premium brand logo
Schneider Electric INS44010 Image
INS44010
Green premium brand logo

Unica system+ - Desk Unit XS for wireless charging - Black

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    range of product
    Unica system +
    product type
    Desk unit system
    additional information
    1 m power cable
    type of service box
    Flush-mounted desk
    configuration
    Pre-wired, with outlets, cable and plug
    colour
    Black
    quantity package 1 / unit
    1
    Complementary
    interface
    USB
    number of socket
    0
    number of data socket outlets
    1
    load type
    Inductive
    product material
    Metal
    diameter
    60 mm
    thickness
    10…50 mm
    size
    Fixing frame: XS
    length
    84 mm
    height
    63 mm
    width
    84 mm
    Environment
    standards
    Qi:2016
    IP degree of protection
    IP44
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Under investigation
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    DIY catalogue (Version 2.0)
    Date 9/30/19
    Size 4.7 MB
    Catalogue page
    Date
    Size
    Add to My Documents
    desk unit range (Version 1.1)
    Date 7/15/19
    Size 741 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    Desk Unit XS - Wireless charger (Version 1.0)
    Date 8/8/19
    Size 207.6 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Desk Unit XS - Wireless charger (Version 1.0)
    Date 8/8/19
    Size 309.4 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /