Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica System+
Schneider Electric INS44000 Image

INS44000

Schneider Electric INS44000 Image
INS44000

Unica system+ - Desk Unit XS with DE socket outlet - White

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    range of product
    Unica system +
    product type
    Desk unit system
    additional information
    2 m power cable
    type of service box
    Flush-mounted desk
    configuration
    Pre-wired, with outlets, cable and plug
    colour
    White
    outlet standard
    German
    quantity package 1 / unit
    1
    Complementary
    interface
    Socket outlet
    number of socket
    1 x 16 A - side earth
    product material
    PC (polycarbonate)
    diameter
    60 mm
    thickness
    10…50 mm
    size
    Fixing frame: XS
    XS
    length
    84 mm
    height
    63 mm
    width
    84 mm
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Under investigation
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • Documents

    Language
    • English
    • Russian
    Catalogue
    Date
    Size
    Add to My Documents
    DIY catalogue (Version 2.0)
    Date 9/30/19
    Size 4.7 MB
    Certificate
    Date
    Size
    Add to My Documents
    Socket-Outlet (Version 1.0)
    Date 4/18/19
    Size 713.4 KB
    Catalogue page
    Date
    Size
    Add to My Documents
    desk unit range (Version 1.1)
    Date 7/15/19
    Size 741 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    DESK UNIT XS (Version 1.1)
    Date 6/11/19
    Size 264.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    DESK UNIT XS (Version 1.1)
    Date 6/11/19
    Size 307.7 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /