Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 50
Schneider Electric INS40640 Image
Discontinued

INS40640

Green premium brand logo
Schneider Electric INS40640 Image
Discontinued
INS40640
Green premium brand logo

OptiLine 50 - service box - pop-up - 3x2 outlets, 6xRJ45

Show more characteristics
INS40640INS40640  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    OptiLine 50
    range of product
    OptiLine 50
    product type
    Service box
    additional information
    6 m power cable
    type of service box
    Pop-up
    configuration
    Pre-defined, pre-wired
    colour
    Grey (RAL 9006)
    quantity package 1 / unit
    1 piece
    Complementary
    number of sides
    6
    number of socket
    6 - side earth
    integrated connection type
    6 port Ethernet
    product material
    Aluminium powder coated
    diameter
    236 mm
    height
    325 mm
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • French
    • Italian
    • German
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual Gas-spring operated pop-up box (Version 2)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /