Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 50
Schneider Electric INS40624 Image
Discontinued

INS40624

Green premium brand logo
Schneider Electric INS40624 Image
Discontinued
INS40624
Green premium brand logo

OptiLine 50 - service box - flush box - 3x2 outlets, 6xRJ45, 2xVGA

Show more characteristics
INS40624  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OptiLine 50
    product type
    Service box
    type of service box
    Flush-mounted desk
    configuration
    Pre-wired
    colour
    Natural
    quantity package 1 / unit
    1 piece
    Complementary
    interface
    Wieland connection
    number of sides
    1
    number of socket
    6 - side earth
    number of data socket outlets
    6 x RJ45
    integrated connection type
    6+2 port Ethernet
    product material
    Aluminium anodized
    thickness
    24 mm
    length
    518 mm
    height
    82 mm
    width
    78 mm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /